Copper

LANmark Secure Lock Port Blockers

Apr 30, 2020
SecureLock

SecureLock

We have launched following LANmark Secure Lock Port Blockers for copper and fibre:

LANmark Secure Lock RJ45 Port Blockers for copper

Consists of RJ45 Port Blockers and a Port Key

  • RJ45 Port Blockers fit into any standard RJ45 jack without the use of a tool
  • RJ45 Port Blockers are available in red, blue and black colours
  • A dedicated black coloured key must be used to unlock and remove Port Blockers


LANmark-OF Secure Lock LC Port Blockers for fibre

Consists of Duplex LC Port Blockers and a Duplex LC Port Key

  • Duplex LC Port Blockers fit into any standard Duplex LC adaptor without the use of a tool
  • Duplex LC Port Blockers are available in red and blue colours
  • A dedicated black coloured key must be used to unlock and remove Port Blockers

Benefits

  • A cost-effective way to secure the network infrastructure by blocking unused or unauthorized RJ45 jacks and Duplex LC Adaptors.
  • Protects hardware from dust and harmful foreign objects.
  • Useful for securing connections in public areas and shared spaces.
  • Increases the security of network and reduces the risk of unauthorized connections in data centres, financial services, healthcare and other mission-critical networks.
  • Installation is easy, and removal will not interfere with the jack contacts or lead to the degradation of network performance.