Copper

Launch LANmark-6A Secure Lock patch cords

Jul 19, 2021

Nexans adds new LANmark-6A Category 6A copper patch cords to its Secure Lock portfolio. Secure Lock is designed to secure connections, prevent theft, protect PoE connectors and connect IP security cameras.

The new LANmark-6A Secure Lock Category 6A S/FTP 26AWG patch cords comes pre-assembled in two variants:

  • a cord with red locks and white boots on both sides
  • a cord with red lock and white boot on one side, grey boot without a lock on the opposite side

For both variants a red key must be used to unlock the boot and disconnect the cord.

Applications for Secure Lock

Secure Lock patch cords are designed for:

  • PoE support & connector protection
  • use in high-density switches
  • theft prevention (hotels, schools, libraries)
  • critical circuit protection
  • patch cord availability (meeting rooms)
  • redundant copper links
  • connection of IP security cameras