Support

Nexans adds AEM’s TestPro CV100 to its list of approved LAN cabling testers

Oct 1, 2021

Effective immediately Nexans adds the AEM TestPro CV100 Multifunction Cable Certifier to its list of approved LAN systems testers. AEM International, based in Singapore, is a worldwide leader in test and measurement solutions. The TestPro CV100 has been purpose-built for today’s modern Smart Building network infrastructures.

Nexans contractors and installers can use the AEM TestPro CV100 to obtain Nexans 25-year warranty for the following copper and optical fibre installations:

  • Copper Class D (Category 5e)
  • Copper Class E (Category 6)
  • Copper Class EA (Category 6A)
  • Copper Class F (Category 7)
  • Copper Class FA (Category 7A)
  • Copper Class II ( Category 8.2)
  • Fibre-optic multimode OM3, OM4 & OM5
  • Fibre-optic singlemode OS2

Nexans approved testers

The AEM TestPro CV100 joins the following list of Nexans approved cable testers:

  • FLUKE Networks: DSX-5000, DSX-8000; CertiFiber Pro OLTS; OptiFiber Pro OTDR
  • TREND networks: LanTEK 6/6A/7/7G, LanTEK II/III 500/1000; FiberTEK III
  • Softing/Psiber Data:  WireXpert 500, 4500, MM2, SM2; FiberXpert OTDR 5000
  • VIAVI/JDSU: NGC-4500 Certifier10G / Certifier40G, MM2, SM2; T-BERD/MTS-2000 & 4000
  • EXFO: MAxTester 940/950 Fiber Certifier OLTS, FTB-720C OTDR